Product Number: 1855ABHD3
6 GHz Mini RG59 BNC Connector
Mini RG-59, 6 GHz, HD, BNC, 3 piece crimp connector
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Physical Characteristics (Overall)
Packaging |
50 per package |
---|---|
Number of Pieces |
3 |
Connectors
Materials
Description | Material |
---|---|
Nut | Brass, Nickel Plated |
Body | Brass, Nickel Plated |
Contact | Brass, Gold Plated |
Insulator | PTFE |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1485 | 15 dB |
1485-3000 | 10 dB |
3000-6000 | 7 dB |
Electrical Characteristics Notes |
SMPTE 2081-1 Return Loss or better |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
BNC |
Gender |
Male - plug |
Connector Series Name |
HD |
Color Band |
Violet |
Locking |
No |
Tool Compatibility |
BB3PHCT (crimp) |
Termination Type |
Crimp |
Standards
RG Type |
Mini 59 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
Q - STANDARD PACKAGES CANNOT BE BROKEN. |
---|
History
Update and Revision |
Revision Number: 0.167 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.167 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
1855ABHD3 | Violet | 845671002348 |