Product Number: 4794RBUHD3 B100

12 GHz BNC Crimp Connector

Series 7, 12 GHz, UHD, BNC, 3 piece crimp connector, bulk 100 pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

100 Bulk

Number of Pieces

3

Weight

1.70kgs / 3.747lbs per 100 pack

Materials

Description Material
Nut Polished Nickel
Body Polished Nickel
Contact Brass, Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-6000 7 dB
6000-12000 4 dB

Electrical Characteristics Notes

SMPTE 2082-1 Return Loss or better

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

UHD

Locking

No

Tool Compatibility

Kings KTH-1000 (crimp), KTH-2260 (crimp die)

Termination Type

Crimp

Cable Center Conductor Diameter Limits

0.0512 - 0.0531 in

Cable Dielectric Diameter Limits

0.2244 - 0.2303 in

Cable Outer Jacket Diameter Limits

0.3189 - 0.3307 in

Series Type

7

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023

Part Numbers

Item # UPC
4794RBUHD3 B100 612825405689