Product Number: 4855EMBUHD3

12 GHz Micro BNC Crimp Connector

Mini RG-59, 12 GHz, Ultra High Definition, Micro BNC, 3 piece crimp connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

50 per package

Number of Pieces

3

Weight

0.30kgs / 0.650lbs per 50 pack

Electrical Characteristics Notes

SMPTE 2082-1 Return Loss or better

Connector System Compatibility

Coax

Connector Interface Type

Micro BNC

Gender

Male - plug

Connector Series Name

UHD

Locking

No

Tool Compatibility

BB3PHCT (crimp) & BB3PHCTD5 (crimp)

Termination Type

Crimp

Cable Center Conductor Diameter Limits

0.0208 - 0.0244 in

Cable Dielectric Diameter Limits

0.0964 - 0.1043 in

Cable Outer Jacket Diameter Limits

0.1574 - 0.1692 in

RG Type

Mini 59

Environmental Space

Indoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

Yes

Update and Revision

Revision Number: 0.19 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.19 Revision Date: 11-09-2022


Part Numbers

Item # UPC
4855EMBUHD3 B50 612825489108