Product Number: DB15BNCHD-25

Double Bubble RG-15 HD BNC Coax Compression Connector

Double Bubble RG15 High Definition BNC Broadcast connector, fits most brands of 23-24 AWG RGB/mini coax. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz<gt/> -35 dB Return Loss <lt/> 1.04 VSWR
DC-2 GHz<gt/> -29 dB Return Loss <lt/> 1.07 VSWR
DC-3 GHz<gt/> -32 dB Return Loss <lt/> 1.07 VSWR

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Color Band

Violet

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.015 - .025 inch

Cable Dielectric Diameter Limits

.095 - .105 inch

Cable Outer Jacket Diameter Limits

.145 - .160 inch

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.114 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.114 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
DB15BNCHD-25 No Color 845671005240