Product Number: FSNS59BNCU-25
ProSNS RG-59 Universal BNC Coax Compression Connector
ProSNS RG59 Universal BNC compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. Universal BNC connector for standard or quad-shield RG59 cable. 25 per Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CCTV, Security Cameras, Video |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Description | Material |
---|---|
Nut | Nickel/Tin Plated Brass |
O-Ring | Ethylene Propylene |
Body | Nickel/Tin Plated Brass |
Contact | Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] |
---|
≥-32 dB up to 1 GHz typical |
Electrical Characteristics Notes |
Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil), All Belden ProSNS connectors meet or exceed SCTE return loss standards. |
---|
Temperature Range
Operating Temperature Range |
-40°F (-40°C) to 140°F (60°C) |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
BNC |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Red |
Locking |
No |
Tool Compatibility |
CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0317 - .0339 inch |
---|---|
Cable Dielectric Diameter Limits |
.144 - .157 inch |
Cable Outer Jacket Diameter Limits |
.232 - .273 inch |
Cable Insertion Force |
20 lbf |
Cable Retention Force |
40 lbf |
Standards
RG Type |
59 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
Product Notes
Notes |
All Belden ProSNS connectors meet or exceed SCTE return loss standards. |
---|
History
Update and Revision |
Revision Number: 0.132 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.132 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FSNS59BNCU-25 | No Color | 845671002584 |