Product Number: KEYCONNECT HDMI COUPLER

KeyConnect Multimedia Module HDMI (Version 1.4) Coupler, F/F, Gold Plated

KeyConnect Multimedia Module HDMI (Version 1.4) Coupler, F/F, Gold Plated, Available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HDMI Connection up to Version 1.4

Overall Height

0.87 m

Overall Width

0.66

Depth

1.378

Front Connection

Flush, Recessed

Packaging

1 unit packaged in a plastic bag.

Weight

0.020 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect Patch Panel and Faceplate, HDMI Cable Assembly

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.174 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.174 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX105345-AL Almond 611589007269
AX105345-BK Black 611589007276
AX105345-EW Electric White 611589007283