Product Number: 10GX KEYCONNECT JACKS

10GX Modular Jack, Category 6A, RJ45, KeyConnect Style

CAT6A KeyConnect Jacks are available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Height

0.9 in

Width

0.675 in

Depth

1.17 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag. Standard pack of 50 units.

Weight

0.016 lbs

Materials

Description Material Type
Front Connection Flexible PCB with 50 µ inch Gold over Nickel Flexible PCB
Rear Connection Phosphor Bronze with Tin Plating over Nickel IDC
Connector Body Plastic - UL94V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

KeyConnect

Tool Compatibility

Belden 110 Connecting Tool

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

IDC Connection

Termination Rear Connection Durability

20 terminations

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.2-D, ISO/IEC 11801:2002 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

ETL - Verified Category 6A

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 X-Bar

Notes

Please see Installation Guide PX103771

Update and Revision

Revision Number: 0.304 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.304 Revision Date: 05-10-2023

Part Numbers

Item # Color Packaging
AX102281 Almond Single Pack
AX102283 Black Single Pack
AX104156 Blue Single Pack
AX104158 Brown Single Pack
AX102282 Electric White Single Pack
AX102280 Gray Single Pack
AX104155 Green Single Pack
AX103073 Ivory Single Pack
AX104152 Orange Single Pack
AX104157 Purple Single Pack
AX104232 Stainless Steel Individually packaged in a plastic bag. Standard pack of 50 units.
AX104233 Stainless Steel Individually packaged in a plastic bag. Standard pack of 50 units.
AX102288 TIA Blue Single Pack
AX102290 TIA Brown Single Pack
AX102287 TIA Green Single Pack
AX102284 TIA Orange Single Pack
AX102289 TIA Purple Single Pack
AX102285 TIA Red Single Pack
AX102286 TIA Yellow Single Pack
AX104154 Yellow Single Pack