Product Number: CAT6+ KEYCONNECT JACKS

CAT6+ Modular Jack, RJ45, KeyConnect Style

CAT6+ KeyConnect Jacks are available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

IBDN System 2400, 3600 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T

Height

0.88 in

Width

0.64 in

Depth

1.29 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag. Standard pack of 50 units.

Weight

0.014 lbs

Materials

Description Material Type
Front Connection Copper Alloy with 50 µ inch Gold over Nickel Lead Frame
Rear Connection Copper Alloy with Nickel Plating IDC
Connector Body Plastic - UL940V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Footprint/Type

KeyConnect

Tool Compatibility

Belden 110 Connecting Tool, MediaFlex Termination Station

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

1,000 cycles

Termination Rear Connection

Gas Tight IDC Connection

Termination Rear Connection Durability

20 terminations

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

ETL - Verified Category 6

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 T-Bar

Notes

Please see Installation Guide PX103329

Update and Revision

Revision Number: 0.296 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.296 Revision Date: 05-10-2023

Part Numbers

Item # Color Packaging
AX101319 Almond Single Pack
AX101319-B24 Almond Bulk Pack (24)
AX101321-B24 Black Bulk Pack (24)
AX104193-B24 Blue Bulk Pack (24)
AX104195 Brown Single Pack
AX104195-B24 Brown Bulk Pack (24)
AX101320 Electric White Single Pack
AX101320-B24 Electric White Bulk Pack (24)
AX101318 Gray Single Pack
AX101318-B24 Gray Bulk Pack (24)
AX104192 Green Single Pack
AX104192-B24 Green Bulk Pack (24)
AX103076-B24 Ivory Bulk Pack (24)
AX103076 Ivory Single Pack
AX104189 Orange Single Pack
AX104189-B24 Orange Bulk Pack (24)
AX104194 Purple Single Pack
AX104194-B24 Purple Bulk Pack (24)
AX104190 Red Single Pack
AX104190-B24 Red Bulk Pack (24)
AX101326 TIA Blue Single Pack
AX101328 TIA Brown Single Pack
AX101325 TIA Green Single Pack
AX101322 TIA Orange Single Pack
AX101327 TIA Purple Single Pack
AX101323 TIA Red Single Pack
AX101324 TIA Yellow Single Pack
AX104191 Yellow Single Pack
AX104191-B24 Yellow Bulk Pack (24)