Product Number: DataConnect CAT5e STP Jacks
DataConnect CAT5e Shielded Modular Jack, T568 A/B
DataConnect CAT5e Shielded Modular Jack, T568 A/B
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T |
---|
Physical Characteristics (Overall)
Height |
0.93 in |
---|---|
Width |
0.64 in |
Depth |
1.360 in |
Wiring Scheme |
T568A/B |
Packaging |
Individually packaged in a plastic bag. |
Weight |
0.017 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Lead Frame Copper Alloy with 50 micro- inch Gold over Nickel | RJ45 |
Rear Connection | Copper alloy with Nickel Plating | |
Connector Body | Nickel plated zinc alloy diecast |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.5 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
Keystone |
---|---|
Tool Compatibility |
Belden 110 Connecting Tool (AX100749) MediaFlex Termination Station (AX101852) Belden Rapid TerminationTool (AX105566) |
Plug /Jack Compatibility |
RJ45, RJ11 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
(IDC) 110 style termination |
Termination Rear Connection Durability |
˃20 cycles |
Cable/Connector Retention |
11.25 lbs. |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
ISO/IEC Compliance |
IEC 60603-7 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA 1096-A (formerly FCC Part 68-F) |
IEEE Compliance |
IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed, UL 1863, UL File E77103 |
---|
Related Part Numbers
Related Parts |
Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
---|
Product Notes
Included Parts |
1 Protective Cap |
---|---|
Notes |
Please see Installation Guide PX106885. |
History
Update and Revision |
Revision Number: 0.2 Revision Date: 09-26-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.2 Revision Date: 09-26-2024 |
---|
Part Numbers
Item # | Color | Packaging |
---|---|---|
DC5MJKSME-S1 | Metal | Single Pack |