Product Number: DataConnect CAT6A Jacks
DataConnect CAT6A UTP Modular Jack, T568 A/B
DataConnect CAT6A UTP Modular Jack, T568 A/B, available in several colors
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5G/ 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
0.84 in |
---|---|
Width |
0.67 in |
Depth |
1.350 in |
Wiring Scheme |
T568A/B |
Packaging |
Packaged in single or bulk packs of 24 |
Weight |
0.017 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Phosphor Bronze Alloy plated with 50 micro- inch Gold | RJ45 |
Rear Connection | IDC- Phosphor Bronze alloy with 100 micro-inch 100% Sn Alloy | |
Connector Body | Plastic - UL94V-0 |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.5 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
Keystone |
---|---|
Tool Compatibility |
Belden 110 Connecting Tool (AX100749) MediaFlex Termination Station (AX101852) Belden Rapid TerminationTool (AX105566) |
Plug /Jack Compatibility |
RJ45, RJ11 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
(IDC) 110 style termination |
Termination Rear Connection Durability |
˃ 20 cycles |
Cable/Connector Retention |
11.25 lbs. |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
ISO/IEC Compliance |
IEC 60603-7 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA 1096-A (formerly FCC Part 68-F) |
IEEE Compliance |
IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed, UL 1863, UL File E77103 |
---|
Related Part Numbers
Related Parts |
Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
---|
Product Notes
Included Parts |
1 Protective Cap |
---|---|
Notes |
Please see Installation Guide PX106885. |
History
Update and Revision |
Revision Number: 0.12 Revision Date: 09-26-2024 |
---|
Information
Update and Revision |
Revision Number: 0.12 Revision Date: 09-26-2024 |
---|
Part Numbers
Item # | Color | Packaging |
---|---|---|
DCAMJKUBK-S1 | Black | Single Pack |
DCAMJKUBK-B24 | Black | 24 Pack |
DCAMJKUBL-S1 | Blue | Single Pack |
DCAMJKUBL-B24 | Blue | 24 Pack |