Product Number: DataConnect CAT6A STP Jacks

DataConnect CAT6A Shielded Modular Jack, T568 A/B

DataConnect CAT6A Shielded Modular Jack, T568 A/B

  • Availability:
    Americas
  • Status:
    Active
DataConnect CAT6A STP Jacks

Specifications

Suitable Applications

Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5G/ 10GBASE-T

Height

0.84 in

Width

0.67 in

Depth

1.350 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.017 lbs

Materials

Description Material Type
Front Connection Phosphor Bronze Alloy plated with 50 micro- inch Gold RJ45
Rear Connection IDC- Phosphor Bronze alloy with 100 micro-inch 100% Sn Alloy
Connector Body Nickel plated zinc alloy diecast

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.5 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

Keystone

Tool Compatibility

Belden 110 Connecting Tool (AX100749) MediaFlex Termination Station (AX101852) Belden Rapid TerminationTool (AX105566)

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

(IDC) 110 style termination

Termination Rear Connection Durability

˃ 20 cycles

Cable/Connector Retention

11.25 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 1096-A (formerly FCC Part 68-F)

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseT<sup>TM</sup> (POH) up to 100W

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed, UL 1863, UL File E77103

Related Parts

Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 Protective Cap

Notes

Please see Installation Guide PX106885.

Update and Revision

Revision Number: 0.10 Revision Date: 09-26-2024

Update and Revision

Revision Number: 0.10 Revision Date: 09-26-2024


Part Numbers

Item # Color Packaging
DCAMJKSME-S1 Metal Single Pack