Product Number: E100602

Connectors, DataTuff® Industrial Modular Jack, Cat6, FTP, IP67

DataTuff® Industrial Modular Jack Cat6 FTP. Suitable for use in IP67 installation.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

noisy environment, wash down, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Notes

IDC Wire Gauge: 22 ~ 26 AWG - Max. Mounting Wall Thickness 0.035 in. (0.9 mm). This component requires a keyed panel knockout. Please refer to the installation guide for more details

Update and Revision

Revision Number: 0.81 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.81 Revision Date: 04-04-2025