Product Number: EZ-MDVO JACKS

EZ-MDVO Modular Jack

EZ-MDVO Jacks are available in several colors and wiring schemes.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T

Height

0.71 in

Width

0.75 in

Depth

1.25 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag. Standard pack of 50 units.

Weight

0.013 lbs

Materials

Description Material Type
Front Connection Copper Alloy with 50 µ inch Gold over Nickel Lead Frame
Rear Connection Copper Alloy with Nickel Plating IDC
Connector Body Plastic - UL940V-0

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

MDVO

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

1,000 cycles

Termination Rear Connection

Gas Tight IDC Connection

Termination Rear Connection Durability

20 terminations

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Termination Interface

Durabilities
1,000 cycles

Dimensions

Width Height Depth
0.75 0.71 1.25

Data Category

Category 5e

TIA/EIA Compliance

Category 5e - TIA 568.C.2, Category 5 - ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels

Included Parts

Center Stuffercap Coded A/B

Notes

Please See Installation Guide PX102753

Update and Revision

Revision Number: 0.243 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.243 Revision Date: 05-10-2023


Part Numbers

Item # Color Packaging
AX100172 Almond Single Pack
AX100578 Almond Single Pack
AX100589 Almond Single Pack
AX100646 Almond Single Pack
AX100174 Black Single Pack
AX100580 Black Single Pack
AX100591 Black Single Pack
AX100648 Black Single Pack
AX100171 Gray Single Pack
AX100577 Gray Single Pack
AX100588 Gray Single Pack
AX100645 Gray Single Pack
AX100179 TIA Blue Single Pack
AX100585 TIA Blue Single Pack
AX100596 TIA Blue Single Pack
AX100653 TIA Blue Single Pack
AX100181 TIA Brown Single Pack
AX100587 TIA Brown Single Pack
AX100598 TIA Brown Single Pack
AX100655 TIA Brown Single Pack
AX100178 TIA Green Single Pack
AX100584 TIA Green Single Pack
AX100595 TIA Green Single Pack
AX100652 TIA Green Single Pack
AX100175 TIA Orange Single Pack
AX100581 TIA Orange Single Pack
AX100592 TIA Orange Single Pack
AX100649 TIA Orange Single Pack
AX100180 TIA Purple Single Pack
AX100586 TIA Purple Single Pack
AX100597 TIA Purple Single Pack
AX100654 TIA Purple Single Pack
AX100176 TIA Red Single Pack
AX100582 TIA Red Single Pack
AX100593 TIA Red Single Pack
AX100650 TIA Red Single Pack
AX100177 TIA Yellow Single Pack
AX100583 TIA Yellow Single Pack
AX100594 TIA Yellow Single Pack
AX100651 TIA Yellow Single Pack
AX100173 White Single Pack
AX100579 White Single Pack
AX100590 White Single Pack
AX100647 White Single Pack