Product Number: RA6MJ

DataConnect CAT 6 RJ45 Modular Jack UTP

DataConnect CAT 6 RJ45 Modular Jack UTP, KeyConnect style

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

TIA Category 6, ISO Class E, UTP 1000 BASE-T

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material
Jack House PC/ABS
RJ45 Contact Material & Finish Phosphor bronze plated with 30 µ inch gold over nickel undercoat
IDC Housing PC
Termination Wire Diameter Range 23~26 AWG, Stranded or Solid

Dielectric Strength

1000 V, 1min

Insulation Resistance

500 MOhm

Max Contact Resistance

20 mOhm

Termination Resistance

0.2 Ohm

Tool Compatibility

Belden 110 Connecting Tool

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

IDC Connection

Termination Rear Connection Durability

20 cycles

Plug/Connector Retention

50 N

Data Category

Category 6

TIA/EIA Compliance

TIA/EIA 568-2.D

EU Directive 2011/65/EU (RoHS 2)

Yes

Included Parts

Termination wire cover

Update and Revision

Revision Number: 0.8 Revision Date: 06-24-2022

Update and Revision

Revision Number: 0.8 Revision Date: 06-24-2022