Product Number: REVConnect Icons for Jacks

REVConnect Colored Icons for Jacks

REVConnect Icons for Jacks are available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Height

0.163 in

Width

0.571 in

Depth

0.112 in

Weight

0.010 lbs

Materials

Material
Plastic

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

REVConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with Belden's REVConnect jacks

Update and Revision

Revision Number: 0.173 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.173 Revision Date: 03-04-2023


Part Numbers

Item # Color Packaging UPC
RVUICBK-B24 Black Bulk Pack (24) 611589205191
RVUICBL-B24 Blue Bulk Pack (24) 611589205269
RVUICBR-B24 Brown Bulk Pack (24) 611589205214
RVUICGY-B24 Gray Bulk Pack (24) 611589205160
RVUICGN-B24 Green Bulk Pack (24) 611589205252
RVUICIV-B24 Ivory Bulk Pack (24) 611589205207
RVUICOR-B24 Orange Bulk Pack (24) 611589205238
RVUICPR-B24 Purple Bulk Pack (24) 611589205276
RVUICRD-B24 Red Bulk Pack (24) 611589205221
RVUICEW-B24 White Bulk Pack (24) 611589205184
RVUICYL-B24 Yellow Bulk Pack (24) 611589205245