Product Number: UTG20RVJU

UTG 20 REVConnect Jack, UTP, T568 A/B, Single Pack

UTG 20 REVConnect Jack, UTP, T568 A/B, Single Pack

  • Availability:
    Global
  • Status:
    Active
UTG20RVJU

Specifications

Suitable Applications

UTG 20, 10GBASE-T

Height

0.94 in

Width

0.64 in

Depth

1.337 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.016 lbs

Materials

Description Material Type
Front Connection Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel RJ45
Rear Connection Copper alloy, Gold plated contacts over Nickel REVConnect
Connector Body PBT glass reinforced UL94V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

REVConnect

Tool Compatibility

REVConnect Termination Tool (p/n RVUTT01)

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 cycles

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

IEC 60603-7, FCC Part 68-F

Third Party Performance Verification

UTG Framework 1.0, UTG Bear Attack (BERetAC)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Notes

Please see Installation Guide PX106434.

Update and Revision

Revision Number: 0.24 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.24 Revision Date: 05-31-2024