Product Number: RV6FFPSBK18-S1
REVConnect Shielded FlexPlug, CAT6+, 4 Pair, 23 AWG Solid, CMP, T568A/B-T568A/B
REVConnect Shielded FlexPlug, CAT6+, Single Packaging (incl. 1 core), 4 Pair, 23 AWG Solid, Black, CMP, T568A/B-T568A/B
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
IBDN System 4800, IBDN System 3600, IBDN System 2400, TIA Category 6, ISO Class E, 1000BASE-T,Surveillance, PoE++, PoE+, PoE, Noisy Environments |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | No. of Pairs |
---|---|---|
23 | Solid | 4 |
Connectors
Materials
Type |
---|
RJ45 |
RJ45 Blades |
REVConnect |
Electrical Characteristics
Current Rating |
1.500 A |
---|---|
Insulation Resistance |
500 M-Ohm Minimum |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Mechanical Characteristics
Tool Compatibility |
RVUTT01 Termination Tool |
---|---|
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
750 cycles |
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
200 cycles |
Termination Interface
Termination | Durabilities |
---|---|
Cable End 1 - RJ45 | 750 Cycles |
Cable End 2 - RevConnect | 200 Cycles |
Standards
UL Rating |
UL94 V-0, UL1863, UL2043 |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568.C.2, ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL2043 Air Handling Spaces |
---|---|
Safety Listing |
c(UL)us Listed |
Related Part Numbers
Related Parts |
REVConnect |
---|
History
Update and Revision |
Revision Number: 0.11 Revision Date: 04-08-2022 |
---|
Information
Update and Revision |
Revision Number: 0.11 Revision Date: 04-08-2022 |
---|