Product Number: REVConnect Bulk Pack of Cores

REVConnect Core Pack, Bulk Pack of 50 - select below appropriate core part number fitting the used cable

REVConnect Core Pack, Bulk Pack of 50. Used to terminate REVConnect Jacks and Plugs - Compatible for Insulated wire diameter 0.9mm up to 1.3mm or 1.3mm up to 1.45mm

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Terminate REVConnect Jacks and Plugs

Packaging

Bulk 50x core cable managers and caps packaged in a resealable plastic bags

Weight

0.18 lbs

Materials

Description Material
Connector PBT UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Body Attachment Method

Compression

Tool Compatibility

REVConnect Termination Tool (p/n RVUTT01)

Contact Attachment Method

Insulation Piercing

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Notes

Insulation O.D. Range core = 0.90 to 1.30 mm & Insulation O.D. Range core = 1.30 to 1.45 mm, Cable Jacket O.D. Max = 9.3 mm

Update and Revision

Revision Number: 0.311 Revision Date: 08-24-2023

Update and Revision

Revision Number: 0.311 Revision Date: 08-24-2023


Part Numbers

Item # Color Packaging Insulated Wire Diameter
RVUECOGY-B50 Gray Bag of 50 1.3mm up to 1.45mm
RVUCOEW-B50 White Bag of 50 0.9mm up to 1.3mm

Resources

Resources