Product Number: REVConnect Tool Belt Clip

REVConnect Termination Tool Belt Clip

REVConnect Universal Tool Belt Clip

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Holds the REVConnect Termination Tool

Height

2.28 in

Width

1.570 in

Depth

0.810 in

Packaging

Individually packaged in a heat sealed bag.

Weight

0.120 lbs

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Included Parts

Belt Clip Anchor with screws

Update and Revision

Revision Number: 0.56 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.56 Revision Date: 03-04-2023

Part Numbers

Item # Color Packaging UPC
RVUTC01 Black Individually packaged in a heat sealed bag. 611589205139

Resources

Resources