Product Number: REVConnect Universal Termination Tool

REVConnect Universal Handheld Termination Tool

REVConnect Universal Termination Tool for use with REVConnect core.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

To terminate REVConnect Jacks and Plugs

Overall Width

117.348 mm

Weight

0.295 kg

Materials

Description Material Color
Frame Aluminum
Handle grip Plastic Black
Blade Block Steel
Blades & Knives Steel
Press Head Nickel plated zinc alloy diecast

Installation Temperature Range

-10°C To +50°C

Storage Temperature Range

-40°C To +60°C

Connector System Compatibility

KeyConnect

Termination Interface

Connection Durabilities
Blades 20000
Handle 40000

Dimensions

Length Width Height
34.290 mm 117.348 mm 150.114 mm

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
RVUTT01 Blue 611589205115

Resources

Resources