Product Number: FX Fusion OM1 LC Simplex 2mm

FX Fusion Splice-On Connector OM1 LC Simplex 2mm

FX Fusion Splice-On Connector, OM1, LC Simplex, 2mm, Beige Housing

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor, Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OM1

Height

9.652

Width

6.096 mm

Length

79.756 ft

Inner Jacket

Inner Jacket

Mechanical Specifications

Test TIA 568.3-D (MM)
Intermateability Requirement FOCIS compliant with latest revision of TIA-604-10 (LC)
Operating Temp Range -40° to 85°C
Storage Temp Range -40° to 75°C
Durability 500 Insertions
Cable retention, straight pull 0.51 kg
Cable retention, 90 degree pull 0.2 kg
Flex 0.20 kg
Twist 0.20 kg
Transmission with Applied Load 0.7 kgf (0°), 0.47 kgf (90°) & 0.17 kgf (135°)

Maximum Insertion Loss

0.25 dB

Minimum Reflectance

-25 dB

Minimum Reflectance @ 1550nm

-25 dB

Mechanical Tests

Description

Termination Style

Splice-On

Durabilities@Termination1

500 Insertions

Operating Temperature Range

-40° to 85°C

Storage Temperature Range

-40° to 75°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic Opaque
Connector Front Housing Plastic Beige
Connector Rear Housing Nickel plated zinc alloy diecast Beige

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

2 mm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Splice-On Installation Kit, FX Pigtails.

Packaging

Single Pack

Update and Revision

Revision Number: 0.265 Revision Date: 05-05-2025

Update and Revision

Revision Number: 0.265 Revision Date: 05-05-2025