Product Number: FX Fusion OM3-4 LC Simplex 900
Fusion Splice-On Connector, OM3-4 LC Simplex 900μm
FX Fusion Splice-On Connector, OM3-4, LC Simplex, 900µm Tight Buffer, Aqua Housing
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor, Outdoor |
---|---|
Suitable Applications |
Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Construction
Fiber Cable Construction
Fiber Type |
---|
OM3 |
Weight |
0.021 kg |
---|---|
Height |
9.652 mm |
Width |
6.096 mm |
Length |
79.756 ft |
Mechanical Characteristics
Mechanical Specifications
Test | TIA 568.3-D (MM) |
---|---|
Intermateability Requirement | FOCIS compliant with latest revision of TIA-604-10 (LC) |
Operating Temp Range | -40° to 85°C |
Storage Temp Range | -40° to 75°C |
Durability | 500 Insertions |
Cable retention, straight pull | 0.51 kg |
Cable retention, 90 degree pull | 0.2 kg |
Flex | 0.20 kg |
Twist | 0.20 kg |
Transmission with Applied Load | 0.7 kgf (0°), 0.47 kgf (90°) & 0.17 kgf (135°) |
Maximum Insertion Loss |
0.2 dB |
---|---|
Minimum Reflectance |
-25 dB |
Minimum Reflectance @ 1550nm |
-25 dB |
Mechanical Tests
Description |
---|
Termination Style |
Splice-On |
---|
Durabilities@Termination1 |
500 Insertions |
---|
Temperature Range
Operating Temperature Range |
-40° to 85°C |
---|---|
Storage Temperature Range |
-40° to 75°C |
Product Material
Materials
Element | Description | Material | Color |
---|---|---|---|
Rubber | Boot | Rubber | Black |
Plastic | Protective Ferrule Cap | Plastic | Opaque |
Connector Front Housing | Plastic | Aqua | |
Plastic | Connector Rear Housing | Nickel plated zinc alloy diecast | Aqua |
Zirconia-Ceramic | Ferrule | Zirconia-Ceramic | White |
Standards
TIA/EIA Compliance |
TIA 568.3-D |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Included Parts |
900 µm boot, protective ferrule cap, splice protection sleeve |
---|---|
Related Parts |
FX Splice-On Installation Kit, FX Pigtails. |
Product Notes
Packaging |
Single Pack |
---|
History
Update and Revision |
Revision Number: 0.162 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.162 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | Packaging | UPC |
---|---|---|---|
FT3LC900FS01 | Aqua | Single Pack | 611589217170 |