Product Number: FX Brilliance LC Duplex Clip

FX Brilliance LC Duplex Universal Clip

FX Brilliance Universal Clip, LC Duplex, 25/Pack, Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Weight

0.005 kg

Height

2.362 mm

Width

10.922

Depth

7.95

Mechanical Tests

Description

Termination Style

Mechanical

Packaging

Twenty-five (25) boots in bag.

Notes

Installation guideline is on the bag.

Update and Revision

Revision Number: 0.61 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.61 Revision Date: 02-12-2025

Part Numbers

Item # Color Packaging UPC
FXBUCLLDB25N Black Twenty-five (25) boots in bag. 611589158725