Product Number: 0985 YM57530 103

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Knurled Screw

Number of Pins

4

Coding

D

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 75 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Type

103

Cable Number

YM57530

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Teal

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

8 (4 terminated)

Coding, Side 2

RJ45

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

P / CuSN

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Black

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.38 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.38 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
2415 0985 YM57530 103/5 M
20194 0985 YM57530 103/2 M
3026 0985 YM57530 103/20 M
2416 0985 YM57530 103/10 M
23361 0985 YM57530 103/1 M
8529 0985 YM57530 103/3 M
900004145 0985 YM57530 103/0.15M 0.15 m
900004146 0985 YM57530 103/0.25M 0.25 m
900004847 0985 YM57530 103/0.3M 0.3 m
900016223 0985 YM57530 103/0.5M 0.5 m
900004848 0985 YM57530 103/0.6M 0.6 m
900004147 0985 YM57530 103/1M 1 m
900004148 0985 YM57530 103/2M 2 m
900004149 0985 YM57530 103/3M 3 m
900004436 0985 YM57530 103/4M 4 m
900004150 0985 YM57530 103/5M 5 m
900005130 0985 YM57530 103/6M 6 m
900004420 0985 YM57530 103/7M 7 m
900004151 0985 YM57530 103/10M 10 m
900005273 0985 YM57530 103/12M 12 m
900004152 0985 YM57530 103/15M 15 m
900004153 0985 YM57530 103/20M 20 m
900004416 0985 YM57530 103/25M 25 m
900004154 0985 YM57530 103/30M 30 m
900004417 0985 YM57530 103/35M 35 m
900004418 0985 YM57530 103/40M 40 m
900016315 0985 YM57530 103/45M 45 m
900004419 0985 YM57530 103/50M 50 m
900016316 0985 YM57530 103/60M 60 m
900004421 0985 YM57530 103/80M 80 m