Product Number: 0985 YM57530-R 100

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with red jacket

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a M12 male, straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with red jacket

  • Availability:
    Americas
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Knurled Screw

Number of Pins

4

Coding

D

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 75 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

YM5753-R

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Red

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Knurled Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.31 Revision Date: 04-25-2023

Update and Revision

Revision Number: 0.31 Revision Date: 04-25-2023

Part Numbers

Item # Item Description Cable Length
900005188 0985 YM57530-R 100/0.5M 0.5 m
900005198 0985 YM57530-R 100/1M 1 m
900004867 0985 YM57530-R 100/2M 2 m
900004868 0985 YM57530-R 100/3M 3 m
900004869 0985 YM57530-R 100/4M 4 m
900004870 0985 YM57530-R 100/5M 5 m
900004871 0985 YM57530-R 100/6M 6 m
900004872 0985 YM57530-R 100/7M 7 m
900016369 0985 YM57530-R 100/37 M 7 m
900004873 0985 YM57530-R 100/8M 8 m
900004874 0985 YM57530-R 100/9M 9 m
900004470 0985 YM57530-R 100/10M 10 m
900004400 0985 YM57530-R 100/11M 11 m
900004471 0985 YM57530-R 100/15M 15 m
900004401 0985 YM57530-R 100/16M 16 m
900004443 0985 YM57530-R 100/20M 20 m
900004407 0985 YM57530-R 100/22M 22 m
900004280 0985 YM57530-R 100/25M 25 m
900004281 0985 YM57530-R 100/30M 30 m
900004444 0985 YM57530-R 100/35M 35 m
900004399 0985 YM57530-R 100/40M 40 m
900016368 0985 YM57530-R 100/42 M 42 m
900004875 0985 YM57530-R 100/45M 45 m
900004402 0985 YM57530-R 100/46M 46 m
900004445 0985 YM57530-R 100/50M 50 m
900004876 0985 YM57530-R 100/55M 55 m
900004877 0985 YM57530-R 100/60M 60 m
900004472 0985 YM57530-R 100/70M 70 m
900004473 0985 YM57530-R 100/80M 80 m
900004815 0985 YM57530-R 100/82M 82 m