Product Number: 0985 YM57530-R 103

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with red jacket

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with red jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Knurled Screw

Number of Pins

4

Coding

D

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 75 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

YM5753-R

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Red

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

8 (4 terminated)

Coding, Side 2

RJ45

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

P / CuSN

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Black

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.15 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.15 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
900005189 0985 YM57530-R 103/0.5M 0.5 m
900005190 0985 YM57530-R 103/1M 1 m
900005191 0985 YM57530-R 103/2M 2 m
900005192 0985 YM57530-R 103/3M 3 m
900005193 0985 YM57530-R 103/5M 5 m
900005194 0985 YM57530-R 103/10M 10 m
900016130 0985 YM57530-R 103/15M 15 m
900016152 0985 YM57530-R 103/20M 20 m
900016245 0985 YM57530-R 103/25M 25 m
900016246 0985 YM57530-R 103/30M 30 m