Product Number: RSMGVS-4D-RSMWVS-4D-0467

M8 cordset, PROFINET (Fast Ethernet 100 Mbit/s), Cat 5e, shielded, male, 4 poles, D coded, straight-angled, PUR green cable, AWM 20549, 48 V AC / 60 V DC, 4 A / 0.5 A UL rated, IP65, IP67

M8 double ended cordset for PROFINET applications, Fast Ethernet Cat 5e up to 100 Mbit/s, shielded, 4 pole, D coded, male to male, straight to angled, PUR green cable, AWM 20549, ø 6.5 ±0.20 mm, conductor size 2x2x0.34 mm², 48 V AC / 60 V DC operating voltage, rated current 4 A, suited for IP65 and IP67 environment

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Voltage (UL)

30 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

48 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

0.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M8 4D

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-114

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Molded Body Material

TPU

Molded Body Color

Black

Housing Material

TPU

Housing Color

Black

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 20 Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

467

Conductor Size

2x2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green

Cable Diameter D

ø 6.5 ±0.20 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1,63 ±0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

AL-PETP

Ambient Temperature (Fixed Installation)

- 25 °C - + 90 °C

Ambient Temperature (Flex Installation)

-25 °C - +60 °C

Ambient Temperature (Drag Chain Inst)

- 5 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

Exclusion of dangerous materials

Core Colors

quad: white & blue & yellow & orange

Product Sub Family, Side 2

M8 4D

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Angled

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Contact Resistance, Side 2

10 mOhm

Insulation Resistance, Side 2

˃ 10^8 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-114

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Housing Material, Side 2

TPU

Housing Color, Side 2

Black

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Fastening Torque (Attachment), Side 2

M 8x1: 20 Ncm, hand-tight

UL-File

E469096

UL

UL 1863; cULus

RoHS Compliant

yes

Halogenfree

IEC 60754-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.29 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.29 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
935036001 RSMGVS-4D-RSMWVS-4D-0467/01 M 1 m
935036002 RSMGVS-4D-RSMWVS-4D-0467/02 M 2 m
935036003 RSMGVS-4D-RSMWVS-4D-0467/05 M 5 m
935036004 RSMGVS-4D-RSMWVS-4D-0467/10 M 10 m