Product Number: 0905 203 301
DeviceNet Power Supply Cable, 7/8" Power Single-Ended Cordset: Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²
0905 203 301 - DeviceNet Power Supply Cable, 7/8" Power Single-Ended Cordset: Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Number of Pins |
3 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut [internal threaded] |
Rated Voltage |
63 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
≤ 50V AC / 60V DC |
Rated Current* |
12 A |
Contact Resistance |
10 mOhm |
Insulation Resistance |
10^9 Ohm |
Mating Cycles |
max. 50 |
Ambient Temperature (Operation)* |
-40 °C to +90 °C |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Ag/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Housing Material |
TPU |
Attachment Material |
PA |
Cable Data
Cable Number |
203 |
---|---|
Conductor Size |
1 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cable Jacket Material |
PUR |
Cable Jacket Color |
Black |
Cable Diameter D |
Ø 6.5 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
Ø 2.2 mm |
Ambient Temperature (Fixed Installation) |
-40 °C to +90°C |
Ambient Temperature (Flex Installation) |
-5 °C to +90°C |
Ambient Temperature (Drag Chain Inst) |
-5 °C to +60°C |
Flammability Class (Cable Jacket) |
VDE 0482-265-2-1, EN 50265-2-1, IEC 60332-1 |
Cable Characteristics |
Continuous Flex cable; Resistances against, Oil, Grease ,Coolant, Tear, Vibration, UV, and Abrasion |
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|---|
Oil Resistance |
Yes |
Notes
Note Derating |
Notice derating |
---|
History
Update and Revision |
Revision Number: 0.47 Revision Date: 03-22-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.47 Revision Date: 03-22-2023 |
---|
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
9997 | 0905 203 301/20 M | |
762 | 0905 203 301/0,1 M | 0.1 m |
13531 | 0905 203 301/1 M | 1 m |
13529 | 0905 203 301/5 M | 5 m |