Product Number: RKF 30-601

7/8" Power Receptacle: Female, straight, 3-pin, front mount, 300 V, 8 A, with 18 AWG pigtal wires

7/8" Power Receptacle: Female, straight, 3-pin, front mount, 1/2" 14-NPT panel tap, 300 V (UL), 8 A (UL), 18 AWG, EURO AC Color Code

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Front Mount, 1/2-14 NPT panel tap size

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Fixed, Internal Thread

Rated Voltage

300 V

Rated Voltage (UL)

300 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Housing Material

Al, clear anodized

O-Ring Material

FKM, panel side

Attachment Type, Side 2

1/2-14 NPT, Steel, Lock Nut

Conductor Size

18 AWG

Number of Wires

3

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

Ø 2.0 mm

UL Cable Type

1007/1569

UL-File

E315587

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load

Part Numbers

Item # Item Description Cable Length
500001910 RKF 30-601/0.3M 0.3 m
500004489 RKF 30-601/3M 3 m