Product Number: RSF 30-638

7/8" Power Receptacle: Male, straight, 3-pin, front mount, 600 V, 10 A, with 16 AWG pigtal wires

7/8" Power Receptacle: Male, straight, 3-pin, front mount, 1/2" 14-NPT panel tap, 600 V (UL), 10 A (UL), 16 AWG, US Color Code

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Front Mount, 1/2-14 NPT panel tap size

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Fixed, External Thread

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

10 A

Rated Current (UL)*

10 A

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Housing Material

Zn die cast with black E-Coating

O-Ring Material

FKM, panel side

Attachment Type, Side 2

1/2-14 NPT, Steel, Lock Nut

Conductor Size

16 AWG

Number of Wires

3

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

Ø 3.07 mm

UL Cable Type

1015/1230

UL-File

E315587

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load

Part Numbers

Item # Item Description Cable Length
500004459 RSF 30-638/11F
500000344 RSF 30-638/1F 1 ft
500002182 RSF 30-638/3F 3 ft
500003080 RSF 30-638/6F 6 ft