Product Number: CA 3 LS
Circular Field Attachable Power Connector (CA Series): Male, straight, 4-pin(3+PE), integrated strain relief, 400 V AC/230 V DC, 16 A AC/10 A DC
Circular Field Attachable Power Connector (CA Series): Male, straight, 4-pin(3+PE), integrated strain relief, 400 V AC/230 V DC, 16 A AC/10 A DC
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
CA-Series |
Connector Type |
Field Attachable |
Type of Contact / Gender |
male |
Connector Design |
straight |
Number of Pins |
4(3+PE) |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
250 V DC / 400 V AC |
Rated Impulse Voltage |
6.0 kV |
Operating Voltage |
230 V DC, 400V AC |
Rated Current* |
10 A DC, 16 A AC (1.5 mm²) |
Contact Resistance |
≤ 10 mOhm |
Type of Connection |
screw terminal |
Cable Gland |
TR22 |
Conductor Cross Section |
0.5 mm² to 2.5 mm² |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø6 mm to Ø12 mm, Gasket Ø9 mm for cables with Ø6 - 9 mm, Gasket Ø12 mm for cables with Ø9 - 12 mm |
Ambient Temperature (Operation)* |
-40°C to +90°C, notice derating |
Temperature Range (Gasket) |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP66, IP67 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Ag |
Contact Bearer Material |
PA 66 GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Attachment Material |
PA 66 GF |
Flammability Class (Attachment) |
UL 94 V-0 |
Gasket Material |
NBR |
Circuitry
Fastening Torque (Contact Screw) |
M3: (25-30) Ncm |
---|---|
Fastening Torque (Cable Gland) |
TR22: min. 250 Ncm |
Mating Connectors / Fitting to |
934-125-100 CA 3 LD (field attachable, straight), 934-129-100 CA 3 W LD (field attachable, angled), 932-321-100 CA 3 GD (receptacle, straight) |
Accessories to Order Separately |
831-530-400: CA00 SD 1, cap |
Approvals
UL-File |
E95522, Series CA 3 |
---|---|
VDE |
VDE-Reg.-Nr. 2745 |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Housing Color | Housing Material | Cable Gland Material |
---|---|---|---|---|
934124100 | CA 3 LS | black | PA 66 | PA 66 |
934124102 | CA 3 LS blau/blue | blue | PA 6 | PA 6 |
934124101 | CA 3 LS rot / red | red | PA 6 | PA 6 |
934124107 | CA 3 LS weiß / white | white | PA 6 | PA 6 |