Product Number: CA 6 GD

Circular Receptacle Power Connector (CA Series): Female, front mount with flange, 7-pin(6+PE), 230 V AC/DC, 10 A

Circular Receptacle Power Connector (CA Series): Female, front mount with flange, 7-pin(6+PE), 230 V AC/DC, 10 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Product Sub Family

CA-Series

Connector Type

Receptacle

Type of Contact / Gender

female

Connector Design

Front mount with flange

Number of Pins

7(6+PE)

Shielding

Unshielded

Attachment Type

Locking Nut

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

10 A (0.75 mm²)

Contact Resistance

≤ 10 mOhm

Type of Connection

solder

Conductor Cross Section

max. 0.75 mm²

Ambient Temperature (Operation)*

-40°C to +90°C, notice derating

Temperature Range (Gasket)

-40°C to +90°C

Protection Degree / IP Rating**

IP65; IP67

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Ag

Contact Bearer Material

PA 66 GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Gasket Material

NBR

Fastening Torque (Attachment)

M 3: (50-60) Ncm, not part of delivery

Mounting

M3, not part of delivery

Mating Connectors / Fitting to

934-126-100 CA 6 LS, straight 934-130-100 CA 6 W LS, angled

Accessories to Order Separately

CA00 SD 4: 831-531-100, cap

UL-File

E95522, Series CA 3

VDE

VDE-Reg.-Nr. 2745

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.

Part Numbers

Item # Item Description Housing Color
932325100 CA 6 GD black

Resources

Resources