Product Number: CA 6 LD
Circular Field Attachable Power Connector (CA Series): Female, straight, 7-pin(6+PE), integrated strain relief, 230 V AC/DC, 10 A
Circular Field Attachable Power Connector (CA Series): Female, straight, 7-pin(6+PE), integrated strain relief, 230 V AC/DC, 10 A
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
CA-Series |
Connector Type |
Field Attachable |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
7(6+PE) |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
250 V AC/DC |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
10 A (0.75 mm²) |
Contact Resistance |
≤ 10 mOhm |
Type of Connection |
solder |
Cable Gland |
TR22 |
Conductor Cross Section |
max. 0.75 mm² |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø6 mm to Ø12 mm, Gasket Ø9 mm for cables with Ø6 - 9 mm, Gasket Ø12 mm for cables with Ø9 - 12 mm |
Ambient Temperature (Operation)* |
-40°C to +90°C, notice derating |
Temperature Range (Gasket) |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP66, IP67 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Ag |
Contact Bearer Material |
PA 66 GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Attachment Material |
PA 66 GF |
Flammability Class (Attachment) |
UL 94 V-0 |
Gasket Material |
NBR |
Circuitry
Fastening Torque (Cable Gland) |
TR22: min. 250 Ncm |
---|---|
Mating Connectors / Fitting to |
934-126-100 CA 6 LS (field attachable, straight), 934-130-100 CA 6 W LS (field attachable, angled), 932-326-100 CA 6 GS (receptacle, straight) |
Accessories to Order Separately |
CA00 SD 3: 831-532-400, cap |
Approvals
UL-File |
E95522, Series CA 3 |
---|---|
VDE |
VDE-Reg.-Nr. 2745 |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Housing Color | Housing Material | Cable Gland Material |
---|---|---|---|---|
934127100 | CA 6 LD | black | PA 66 | PA 66 |
934127102 | CA 6 LD blau / blue | blue | PA 6 | PA 6 |
934127101 | CA 6 LD rot / red | red | PA 6 | PA 6 |
934127107 | CA 6 LD weiss / white | white | PA 6 | PA 6 |