Product Number: RKM 5-507
M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PVC black cable, 5-wires, 0.25 mm²
M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PVC black cable, 5-wires, 0.25 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | grey |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M8 Snap-In |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Number of Pins |
5 |
Coding |
B |
Shielding |
Unshielded |
Attachment Type |
Snap-Locking |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
3 A |
Rated Current (UL)* |
3 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 75 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA 66 GF |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Plating |
Nickel-plated |
Cable Data
Cable Number |
507 |
---|---|
Conductor Size |
0.25 mm² |
Number of Wires |
5 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
black |
Cable Diameter D |
ø 5.0 ± 0.20 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.22 ± 0.10 mm |
Ambient Temperature (Fixed Installation) |
- 40 - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 5 - + 90 °C (UL: + 80 °C) |
UL Cable Type |
AWM: 2464 |
Flammability Class (Cable Jacket) |
IEC 60332-1-2 |
Approvals
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
934871013 | RKM 5-507/2 M | 2 m |
934871014 | RKM 5-507/5 M | 5 m |
934871015 | RKM 5-507/10 M | 10 m |
934871016 | RKM 5-507/15 M | 15 m |