Product Number: RKMHL 3/S 5,5
M8 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M8 Screw - mating side, print contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A
M8 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M8 Screw - mating side, print contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A
-
Availability:
-
Global inventory:

Specifications
Face View
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M8 Standard |
Mating Side |
M8 Screw |
Connecting Side |
Print Contacts |
Connector Type |
Receptacle |
Type of Contact / Gender |
Female |
Connector Design |
Rear Mount |
Number of Pins |
3 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Screw-Locking |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 AC / 60 DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
PCB |
Thread Size |
M10x1 |
Thread Material |
CuZn |
Thread Plating |
Nickel-plated |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Protection Degree / IP Rating** |
IP67 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Potted |
Yes |
Housing Material |
CuZn |
Housing Plating |
Cu/Ni |
Housing Color |
Silver |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
Front O-Ring: FKM; Rear O-Ring: NBR |
Circuitry
Fastening Torque (Attachment) |
M 8x1: 30 Ncm, hand-tight |
---|
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Part Numbers
Item # | Item Description |
---|---|
48977 | RKMHL 3/S 5,5 |