Product Number: RKMW 5-506

M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PUR black cable, 5-wires, 0.25 mm²

M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PUR black cable, 5-wires, 0.25 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown white blue black grey

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Snap-In

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

5

Coding

B

Shielding

Unshielded

Attachment Type

Snap-Locking

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

3 A

Rated Current (UL)*

3 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 75 °C

Protection Degree / IP Rating**

IP65

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA 66 GF

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Plating

Nickel-plated

Cable Number

506

Conductor Size

0.25 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.20 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

UL Horizontal Flametest, CSA FT2

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Oil Resistance

IEC 60811-2-1

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
934884019 RKMW 5-506/2 M 2 m
934884020 RKMW 5-506/5 M 5 m
934884021 RKMW 5-506/10 M 10 m
934884022 RKMW 5-506/15 M 15 m
934884023 RKMW 5-506/20 M 20 m
934884024 RKMW 5-506/25 M 25 m