Product Number: RKMW 5-507

M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PVC black cable, 5-wires, 0.25 mm²

M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 3 A; PVC black cable, 5-wires, 0.25 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown white blue black grey

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Snap-In

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

5

Coding

B

Shielding

Unshielded

Attachment Type

Snap-Locking

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

3 A

Rated Current (UL)*

3 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 75 °C

Protection Degree / IP Rating**

IP65

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA 66 GF

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Plating

Nickel-plated

Cable Number

507

Conductor Size

0.25 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.20 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.22 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 40 - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 5 - + 90 °C (UL: + 80 °C)

UL Cable Type

AWM: 2464

Flammability Class (Cable Jacket)

IEC 60332-1-2

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
934884013 RKMW 5-507/2 M 2 m
934884014 RKMW 5-507/5 M 5 m
934884015 RKMW 5-507/10 M 10 m
934884016 RKMW 5-507/15 M 15 m
934884017 RKMW 5-507/20 M 20 m
934884018 RKMW 5-507/25 M 25 m