Product Number: RKT 4-637

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

637

Conductor Size

0.824 mm²

Number of Wires

4

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

yellow matt similarly RAL 1021

Cable Diameter D

ø 7.112 ± 0.254 mm

Wire Insulation Material

PVC class 43

Insulated Wire Diameter

ø 2.032 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 105 °C

UL Cable Type

AWM: 20626

Flammability Class (Cable Jacket)

FT-4

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length Rated Current
9078 RKT 4-637/10 M 10 m 4 A
10540 RKT 4-637/15 M 15 m 4 A
10539 RKT 4-637/20 M 20 m 4 A
21876 RKT 4-637/30 M 30 m 4 A
8752 RKT 4-637/5 M 5 m 4 A