Product Number: RKT 8-344

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, translucent body, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, translucent body, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white brown green yellow grey pink blue red

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

8

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

30 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

2 A

Rated Current (UL)*

2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

344

Conductor Size

0.25 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.0 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.20 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length Rated Current
80411 RKT 8-344/10 M 10 m 2 A
97356 RKT 8-344/2 M 2 m 2 A
97357 RKT 8-344/5 M 5 m 2 A
97616 RKT 8-344/20 M 20 m 2 A
11234 RKT 8-344/15 M 15 m 2 A
14359 RKT 8-344/16 M 16 m 2 A
5550 RKT 8-344/25 SE150 2 A
16678 RKT 8-344/30 M 2 A
4673 RKT 8-344/10 SE150 2 A
5547 RKT 8-344/2 SE150 2 A
5548 RKT 8-344/5 SE150 2 A
5549 RKT 8-344/15 SE150 2 A
15033 RKT 8-344/20 SE150 2 A