Product Number: RKTS 8-299

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, shielded, orange body, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, shielded, orange body, 30 V AC/DC, 2 A; PUR black cable, 8-wires, 0.25 mm²

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white brown green yellow grey pink blue red

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

8

Coding

A

Shielding

Shielded

Attachment Type

Coupling Nut

Rated Voltage

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

299

Conductor Size

0.25 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 6.60 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.20 ± 0.05 mm

Overall Shield (Cable)

Mesh wire

Ambient Temperature (Fixed Installation)

- 50 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length Rated Current
5828 RKTS 8-299/1,5 M 1.5 m 2 A
49260 RKTS 8-299/10 M 10 m 2 A
49261 RKTS 8-299/2 M 2 m 2 A
49262 RKTS 8-299/5 M 5 m 2 A
49274 RKTS 8-299/20 M 20 m 2 A
60532 RKTS 8-299/25 M 25 m 2 A
65830 RKTS 8-299/50 M 50 m 2 A
75574 RKTS 8-299/0,3 M 0.3 m 2 A
83095 RKTS 8-299/6 M 6 m 2 A
106337 RKTS 8-299/0,5 M 0.5 m 2 A
934636184 RKTS 8-299/1 M 1 m 2 A
934637561 RKTS 8-299/40 M 40 m 2 A
106219 RKTS 8-299/3,5 M 3.5 m 2 A
7209 RKTS 8-299/0,6 M 0.6 m 2 A
49275 RKTS 8-299/15 M 15 m 2 A
15576 RKTS 8-299/27 M 27 m 2 A
60002 RKTS 8-299/3 M 3 m 2 A
56809 RKTS 8-299/30 M 30 m 2 A
15577 RKTS 8-299/32 M 32 m 2 A