Product Number: RKWT 12-346

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 12-pin, A-coded, translucent body, 30 V AC/DC, 1.5 A; PUR black cable, 12-wires, 0.25 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 12-pin, A-coded, translucent body, 30 V AC/DC, 1.5 A; PUR black cable, 12-wires, 0.25 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
brown blue white green pink yellow black grey red purple grey-pink red-blue

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

12

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

1.5 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

346

Conductor Size

0.25 mm²

Number of Wires

12

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 6.40 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.20 ± 0.05 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Very good resistance to oils, coolants, lubricants as well as emulsions, Drag chain sustainability, Very good vibration and shock resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Very good resistance to oils, coolants, lubricants as well as emulsions, Drag chain sustainability, Very good vibration and shock resistance


Part Numbers

Item # Item Description Cable Length Rated Current
934627001 RKWT 12-346/1 M 1 m 1.5 A
934627002 RKWT 12-346/1,5 M 1.5 m 1.5 A
934627003 RKWT 12-346/10 M 10 m 1.5 A
934627004 RKWT 12-346/15 M 15 m 1.5 A
934627005 RKWT 12-346/2 M 2 m 1.5 A
934627006 RKWT 12-346/20 M 20 m 1.5 A
934627007 RKWT 12-346/3 M 3 m 1.5 A
934627008 RKWT 12-346/30 M 30 m 1.5 A
934627009 RKWT 12-346/5 M 5 m 1.5 A
6969 RKWT 12-346/25 M 25 m 1.5 A
19713 RKWT 12-346/0,3 M 1.5 A
19716 RKWT 12-346/4 M 1.5 A