Product Number: RKWT/LED A 4-3-224

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 10-30 V DC, 4 A, with 2xLEDs (PNP); PUR black cable, 3-wires, 0.34 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 10-30 V DC, 4 A, with 2xLEDs (PNP); PUR black cable, 3-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown n.c. blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

30 V

Rated Voltage (UL)

10-30 V DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

10-30 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Function Indicator

2xLEDs (PNP)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

224

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 4.30 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness Flexibility

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length Rated Current
11475 RKWT/LED A 4-3-224/10 M 10 m 4 A
11476 RKWT/LED A 4-3-224/15 M 15 m 4 A
11477 RKWT/LED A 4-3-224/2 M 2 m 4 A
11478 RKWT/LED A 4-3-224/5 M 5 m 4 A
42176 RKWT/LED A 4-3-224/20 M 20 m 4 A
43393 RKWT/LED A 4-3-224/3 M 3 m 4 A
43965 RKWT/LED A 4-3-224/8 M 8 m 4 A
44364 RKWT/LED A 4-3-224/25 M 25 m 4 A
46273 RKWT/LED A 4-3-224/1 M 1 m 4 A
54564 RKWT/LED A 4-3-224/30 M 30 m 4 A
105227 RKWT/LED A 4-3-224/0,6 M 0.6 m 4 A
109763 RKWT/LED A 4-3-224/35 M 35 m 4 A
109764 RKWT/LED A 4-3-224/50 M 50 m 4 A
14667 RKWT/LED A 4-3-224/100 M 100 m 4 A
18338 RKWT/LED A 4-3-224/125 M 125 m 4 A
16863 RKWT/LED A 4-3-224/150 M 150 m 4 A
17583 RKWT/LED A 4-3-224/180 M 180 m 4 A
14904 RKWT/LED A 4-3-224/40 M 40 m 4 A
18339 RKWT/LED A 4-3-224/42 M 42 m 4 A
14905 RKWT/LED A 4-3-224/45 M 45 m 4 A
14906 RKWT/LED A 4-3-224/55 M 55 m 4 A
18340 RKWT/LED A 4-3-224/57 M 57 m 4 A
14907 RKWT/LED A 4-3-224/60 M 60 m 4 A
14908 RKWT/LED A 4-3-224/70 M 70 m 4 A
14909 RKWT/LED A 4-3-224/80 M 80 m 4 A
44599 RKWT/LED A 4-3-224/7,5 M 4 A