Product Number: RSE 3

M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with O-ring, M12 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, black body, 150 V AC/DC, 4 A

M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with O-ring, M12 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, black body, 150 V AC/DC, 4 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Insert

Mating Side

M12

Connecting Side

Solder Contacts

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Insert with O-ring

Number of Pins

3

Coding

A

Rated Voltage

150 V

Rated Voltage (UL)

AWG 22&24: 300 V AC/DC; AWG 26: 30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

150 V AC/DC

Rated Current*

4 A

Rated Current (UL)*

AWG 22&24: 4 A; AWG 26: 2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Suitable Conductor Cross Section

Solid wires: 0.22 mm² to 0.75 mm² / Standed wires: 0.22 mm² to 0.5 mm²

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Potted

No

O-Ring Material

FKM

UL-File

E315587

UL

cURus

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

UL Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

UL Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101

Part Numbers

Item # Item Description
14509 RSE 3