Product Number: RSF 3U M

1/2"-20UNF-2B Sensor/Actuator Receptacle Connector: Male, front mount, 1/2"-20UNF-2B - mating side, stranded wires - connecting side, 3-pin, U (1/2"-20UNF-2B)-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A

1/2"-20UNF-2B Sensor/Actuator Receptacle Connector: Male, front mount, 1/2"-20UNF-2B - mating side, stranded wires - connecting side, 3-pin, U (1/2"-20UNF-2B)-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A

  • Availability:
    Global
  • Status:
    Active
RSF 3U M
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3
green red-black red-white

Product Family

Sensor / Actuator Connectors

Product Sub Family

1/2"-20UNF-2B

Mating Side

1/2"-20UNF-2B

Connecting Side

Stranded Wires

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Front Mount

Number of Pins

3

Coding

U (1/2"-20UNF-2B)

Attachment Type

Screw-Locking

Rated Voltage

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Thread Size

1/4"-4/ NPT

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

In style of IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Potted

Yes

Housing Material

CuZn

Housing Plating

Nickel-plated

Housing Color

Silver

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Accessories to Order Separately

000-060-118 Mounting Nut M12x1.5

Cable Number

908 41

Conductor Size

0.34 mm²

Number of Wires

3

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.6 mm ± 0.1 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 90 °C

UL Cable Type

AWM: 1679

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1

Core Colors

green, red/black, red/white

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Part Numbers

Item # Item Description Cable Length
11626 RSF 3U/0,5 M 0.5 m