Product Number: RSME 3

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert, M8 - mating side, long print contacs - connecting side, 3-pin, A-coded, unshielded, black body, 50 AC / 60 DC, 4 A

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert, M8 - mating side, long print contacs - connecting side, 3-pin, A-coded, unshielded, black body, 50 AC / 60 DC, 4 A

  • Availability:
    Global
  • Status:
    Active
RSME 3
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M8 Insert

Mating Side

M8

Connecting Side

Long Print Contacs

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Male

Connector Design

Insert

Number of Pins

3

Coding, Side 1

A

Shielding Type

Unshielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 AC / 60 DC

Current Rating

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

PCB

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Potted

No

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.


Part Numbers

Item # Item Description
11654 RSME 3