Product Number: RSMEJ 4

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with translucent ring, M8 Snap-In - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A (24 AWG)

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with translucent ring, M8 Snap-In - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A (24 AWG)

  • Availability:
    Global
  • Status:
    Active
RSMEJ 4
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Insert

Mating Side

M8 Snap-In

Connecting Side

Solder Contacts

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Insert with Translucent Ring

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Snap-Locking

Rated Voltage

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

4 A (24 AWG)

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP65

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Transparent

Flammability Class (Contact Bearer)

UL 94 V-2

Potted

No

Housing Material

CuZn

Housing Plating

Cu/Ni

Housing Color

Silver

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.


Part Numbers

Item # Item Description
11666 RSMEJ 4