Product Number: RSMV 3-06

M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 3-wires, 0.34 mm²

M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 3-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 3 Pin 4
brown blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Screw

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 70 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Cable Number

006

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

+ 5 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

+ 5 °C - + 60 °C

UL Cable Type

AWM: 2464

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
28371 RSMV 3-06/0,2 M 0.2 m
70639 RSMV 3-06/0,3 M 0.3 m
106291 RSMV 3-06/0,4 M 0.4 m
3780 RSMV 3-06/1 M 1 m
11675 RSMV 3-06/2 M 2 m
49983 RSMV 3-06/3 M 3 m
11676 RSMV 3-06/5 M 5 m
11674 RSMV 3-06/10 M 10 m