Product Number: GO 60 FAV M
GO-Series Power Receptacle Connector: Male, rear PCB mount with flange, 6-pin, black body; 230 V AC/DC, 6 A
GO-Series Power Receptacle Connector: Male, rear PCB mount with flange, 6-pin, black body; 230 V AC/DC, 6 A
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
GO Series |
Connector Type |
Receptacle |
Type of Contact / Gender |
male |
Connector Design |
Rear PCB mount with flange |
Number of Pins |
6 |
Shielding |
Unshielded |
Rated Voltage |
250 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
6 A |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
≤ 50 |
Type of Connection |
solder |
Ambient Temperature (Operation)* |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PC GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Gasket Material |
NBR |
Circuitry
Fastening torque (mounting screw) |
M 3: (50-60) Ncm |
---|---|
Mounting |
M 3 screws (2x) |
Mating Connectors / Fitting to |
GO 60 WF… |
Approvals
VDE |
VDE-Reg.-Nr.: D182 |
---|
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description |
---|---|
932918100 | GO 60 FAV M |