Product Number: N11R BM FA F metal

N11R, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, Metal housing, AC 25 V / DC 50 V, 5 A

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, 11+PE pins, Metal housing, AC 25 V / DC 50 V, 5 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

surface mounted plug with filter capacitor

Housing Color

silver

Number of Pins

11+PE

Design Standard

DIN EN 175201-804

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PA 66 GF, black

Contact material

CuZn

Contact Resistance

≤ 5 mOhm

Mating Cycles

max. 50

Mounting

M3 (4x)

Pin dimensions

Ø 1,6 mm

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Rated Current*

5 A

Rated Impulse Voltage

0,5 kV

Rated Voltage

25 V AC / 50 V DC

Type of Contact / Gender

male

Type of Connection

solder

Contact Plating

Cu/Ag

Housing Material

ZnAl Cu

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

733-845-001: SHK 2, protective cover, 734-633-001: N6R-40, conductive flat gasket

Mating Connectors / Fitting to

933-700-001: N11R EF S, cable socket

Fastening torque (mounting screw)

M 3: (50-60) Ncm

Update and Revision

Revision Number: 0.42 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.42 Revision Date: 04-01-2025

Part Numbers

Item # Item Description
934392001 N11R BM FA F METALL MIT FILTERKOND.