Product Number: N6R EF S
N6R, M26 x 1.5 thread, Field Attachable, Female, Straight, Metal housing, AC 25 V / DC 50 V, 10 A, PG 13.5 thread, cable gland sold separately
NR Circular Connector, M26 x 1.5 thread, Field Attachable, Female, Straight, 6+PE pins, Metal housing, AC 25 V / DC 50 V, 10 A, PG 13.5 thread, cable gland sold separately
-
Availability:
-
Global inventory:
Specifications
General Information
Note |
Do not connect or disconnect under load. |
---|
Product description
Description |
Cable socket straight, shielded |
---|---|
Housing Color |
silver |
Number of Pins |
6+PE |
Design Standard |
DIN EN 175201-804 |
Strain-Relief |
clamping cage |
Technical data
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
---|---|
Contact Bearer Material |
PBT GF, grey |
Contact material |
to order separate, see accessories |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
max. 50 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current* |
10 A |
Rated Impulse Voltage |
2,5 kV |
Rated Voltage |
25 V AC / 50 V DC |
Suitable Cables |
** |
Type of Contact / Gender |
female |
Type of Connection |
crimp |
Product Materials
Housing Material |
CuZn, surface: Ni |
---|---|
O-Ring Material |
NBR |
Environmental conditions
Protection Degree / IP Rating (IEC 60529) |
IP65 |
---|
Accessories
Accessories to Order Separately |
831-002-011: RBC 162, contact, 734-605-001/734-606-001: N6R, EMV-PG-screw joint |
---|---|
Mating Connectors / Fitting to |
N6R BM FA S, appliance plug |
Additional technical data
Fastening torque (housing) |
M22x0,75: (80-100) Ncm |
---|---|
Fastening torque (mounting screw) |
M26x1,5: (100-150) Ncm |
History
Update and Revision |
Revision Number: 0.39 Revision Date: 04-01-2025 |
---|
Information
Update and Revision |
Revision Number: 0.39 Revision Date: 04-01-2025 |
---|
Part Numbers
Item # | Item Description |
---|---|
933711001 | N6R EF S |